S-0-0200 Amplifier warning temperature

If the temperature in the AX5000 exceeds this value, the drive sets change bit 1 of S-0-0012, and a warning is generated.

Attributes

Name

Value

Data type

udec

Data length

16

Decimal point

1

Min value

40.0

Max value

80.0

Default

70.0

Unit

°C

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No

S-0-0200 Amplifier warning temperature 1:

IDNs involved

S-0-0012, S-0-203, S-0-0384