S-0-0149 Positive drive stop procedure command (pc)
The parameter contains the command: "Travel to fixed stop". This command disables following error monitoring of the drive.
Attributes
|
Name |
Value |
|---|---|
|
Datatype |
binary |
|
Data length in bit |
16 |
|
Decimal point |
0 |
|
Min value |
- |
|
Default |
0.0 |
|
Max value |
- |
|
Unit |
- |
|
Changeable in EtherCAT state |
SafeOp and Op |
|
Cyclic transfer |
No |
|
Device parameter |
No |
|
Related to interface revision |
No |
“Set and activate command” results in all monitoring being switched off, which otherwise would lead to a drive error S-0-0011 (drive shut down) if the drive is blocked by a fixed stop.
The command is confirmed positively if the following is true:
– |T | ≥ |Tlimit| (T_limit corresponds to the effective maximum or minimum of S-x-0092, S-x-0082, and S-x 0083 here.)
– The actual speed is the standstill window (nfeedback = 0 )
Upon completion of the command, all monitoring is restored to the original state.
Bit pattern:
|
Bit |
Meaning |
|---|---|
|
0 |
Cancel cmd 0 = disable |
|
1 |
Set cmd 0 = disable |
|
2 |
Reserved |
|
3 |
Set & enable command 0 = disable |
|
4 -15
|
Reserved |
![]() | For further information please look into the involved IDN: |
