Parameter attributes

The following parameter attributes are shown:

Attribute

Explanation

Data type

The parameter matches one of the following data types:

binary: The parameter is stored with a bit pattern.

dec: The parameter contains signed decimal values.

hex: The parameter contains hexadecimal values.

idn: The parameter contains parameter lists.

udec: The parameter contains unsigned decimal values.

text: The parameter contains text.

Data length

The data length of the parameter is specified in bits.

Decimal point

The number of decimal places of the parameter is specified. Example: 5 decimal places: 20000 -> 0.2

Min value

A minimum value exists for this parameter.

Max value

A maximum value exists for this parameter.

Default value

Default value for the parameter (factory setting)

Unit

The unit of the parameter is specified in this field.

Changeable in EtherCAT state

The parameter can be changed to:

Init (corresponds to Sercos CP0/1)

PreOp (corresponds to Sercos CP2)

SafeOp (corresponds to Sercos CP3)

Op (corresponds to Sercos CP4)

No (cannot be changed)

Cyclic transfer

The parameter can be transferred cyclically (im):

DT (drive telegram)

MDT (master data telegram)

DT+MDT (drive telegram and master data telegram)

No (cannot be transferred cyclically)

Device parameter

The parameter may be device-dependent, i.e. it may be different for each servo drive model. Example for a device parameter: Servo drive rated current (S-0-0112).

Yes (device-dependent)

No (device-independent)

Password level

EtherCAT supports passwords and two password levels to protect selected parameters.

Related to interface revision

The parameter is tied to a certain interface version:

No

from Rev. 203 (yes, valid from interface version 203)

changed from Rev. 210 (yes, valid from interface version 210)
Modified values are listed in the attribute table and are associated
with an interface via “Rev. xxx”