10F3:09 Diagnosis Message 004
see ETG.1020 Protocol Enhancements
| 
                   Description  | 
                   Value  | 
|---|---|
| 
                   Index  | 
                   0x10F3 (Device)  | 
| 
                   Subindex  | 
                   0x09  | 
| 
                   Datatype  | 
                   OCTET_STRING  | 
| 
                   Min. Value  | 
                   
  | 
| 
                   Default  | 
                   
  | 
| 
                   Max. Value  | 
                   
  | 
| 
                   Unit  | 
                   
  | 
| 
                   Access / EtherCAT-State  | 
                   Ro  | 
| 
                   PDO Mapping  | 
                   
  | 
| 
                   Revision  | 
                   All  |