1018:02 Product code
see ETG.1000.6 EtherCAT specification - CoE
| 
                   Description  | 
                   Value  | 
|---|---|
| 
                   Index  | 
                   0x1018 (Device)  | 
| 
                   Subindex  | 
                   0x02  | 
| 
                   Datatype  | 
                   UINT32  | 
| 
                   Min. Value  | 
                   
  | 
| 
                   Default  | 
                   327704594 (0x13886012)  | 
| 
                   Max. Value  | 
                   
  | 
| 
                   Unit  | 
                   
  | 
| 
                   Access / EtherCAT-State  | 
                   Ro  | 
| 
                   PDO Mapping  | 
                   
  | 
| 
                   Revision  | 
                   All  |