F867, OCT / HpfDSL: The electronic data sheet is invalid.
Either no data or a wrong checksum in the encoder memory.
Can only occur at startup. Can not be acknowledged with S-0-0099.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
F867 | 63591 |
Class | Type |
|---|---|
Error | Runtime error |
Standard Reaction | Reset |
|---|---|
Open loop ramp | Execute Reset-Command (S-0-0099). |