F795, EnDat: Feedback type with battery operation is not supported.
EnDat: Feedback type with battery operation is not supported.
| Diagnostic Code (Hex.) | Diagnostic Code (Dez.) | 
|---|---|
| F795 | 63381 | 
| Class | Type | 
|---|---|
| Error | Parameter error | 
| Standard Reaction | Reset | 
|---|---|
| The power stage is already switched off | Execute Reset-Command (S-0-0099). |