F78B, Feedback "general": Initialization failed
The initialization of the feedback parameter channel has failed. The digital name plate could not be read (EnDat).
| Diagnostic Code (Hex.) | Diagnostic Code (Dez.) | 
|---|---|
| F78B | 63371 | 
| Class | Type | 
|---|---|
| Error | Runtime error | 
| Standard Reaction | Reset | 
|---|---|
| The power stage is already switched off | Execute Reset-Command (S-0-0099). | 
| Possible Causes | Solutions | 
|---|---|
| On the basis of the parametrization of the IDN P-0-0150 or P-0-0180, check whether you have parametrized the IDN to match the feedback system. | Change the parametrization if necessary. | 
| An unknown hard- or software error has occurred. | Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you. | 
| The feedback system is defective. | Check the feedback system. | 
|  | Please consider this note! A digital name plate exists only in Beckhoff motors from the AM3000 series. | 
| Further Information | 
|---|
| AX5000_IDN-Description: "P-0-0150" and "P-0-0180" |