F709, Feedback "2": Position invalid.
The position of feedback "2" is invalid.
| Diagnostic Code (Hex.) | Diagnostic Code (Dez.) | 
|---|---|
| F709 | 63241 | 
| Class | Type | 
|---|---|
| Error | Runtime error | 
| Standard Reaction | Reset | 
|---|---|
| Open loop ramp | Execute Reset-Command (S-0-0099). If the drive is still in OP it will switch to SafeOp while executing the reset. | 
| Possible Causes | Solutions | 
|---|---|
| This error belongs to the group of the higher-level errors and always occurs together with other errors, which contain the causal problem. | Analyze the other diagnostic messages to identify the causal problem. |