F326, Additional position deviation monitoring
The position deviation is outside the range of stable operation.
Can be switched off in P-0-0551.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
F326 | 62246 |
Class | Type |
|---|---|
Error | Runtime error |
Standard Reaction | Reset |
|---|---|
Nc handling | Execute Reset-Command (S-0-0099). |