F325, Following distance calculation limit exceeded.
Following distance calculation limit exceeded.
Prevents the sign of the resulting speed reference from changing.
Config: S-0-0159 = S-0-0104<>0
S-0-0189 > 0x3FFF (1/4 of the position range 232)
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
F325 | 62245 |
Class | Type |
|---|---|
Error | Runtime error |
Standard Reaction | Reset |
|---|---|
Closed loop ramp | Execute Reset-Command (S-0-0099). |