F324, Excessive position command value deviation.
Excessive position command value deviation.
If a position jump occurs within two NC cycles that results in a reference speed > S-0-0091 x P-0-0555
Config: P-0-0555<> 0 (Default = 200 %)
| Diagnostic Code (Hex.) | Diagnostic Code (Dez.) | 
|---|---|
| F324 | 62244 | 
| Class | Type | 
|---|---|
| Error | Runtime error | 
| Standard Reaction | Reset | 
|---|---|
| Nc handling | Execute Reset-Command (S-0-0099). |