F321, Excessive position deviation
The servo drive has detected a following error.
| Diagnostic Code (Hex.) | Diagnostic Code (Dez.) | 
|---|---|
| F321 | 62241 | 
| Class | Type | 
|---|---|
| Error | Runtime error | 
| Standard Reaction | Reset | 
|---|---|
| Nc handling | Execute Reset-Command (S-0-0099). | 
| Possible Causes | Solutions | 
|---|---|
| The following error has exceeded the maximum value of IDN S-0-0159. | Analyze your application and increase the maximum value in the IDN S-0-0159, if appropriate. | 
| The set value dynamic characteristics are set too "hard". | Analyze your application and check whether it is theoretically possible to achieve the specified dynamics. | 
| An error has occurred in the set value generation. | Analyze the cause (NC, internal set value generation, etc.). If no solution can be found, contact support. | 
| The current limit has been reached. For more informations look at the parameter S-0-0136, S-0-0137, S-0-0109, S-0-0111 and the motor characteristic. | Analyze the motor parametrization or your calculation and check whether the motor can theoretically follow the set values. | 
| The mechanical system is too sluggish. | Analyze your application and try make the mechanical system smoother. | 
| The speed limit has been reached. For more informations look at the parameter S-0-0091, S-0-0113 and the motor characteristics. | Analyze the motor parametrization or your calculation and check the maximum motor speed value used in the calculation. | 
| Further Information | 
|---|
| AX5000_IDN-Description: "S-0-0091", "S-0-0109", "S-0-0111", "S-0-0113", "S-0-0136", "S-0-0137" and "S-0-0159". |