F18D, Internal communication: SCI - Front card to control card
A timeout occurred at the interface between the front card and the control card.
| Diagnostic Code (Hex.) | Diagnostic Code (Dez.) | 
|---|---|
| F18D | 61837 | 
| Class | Type | 
|---|---|
| Error | Runtime error | 
| Standard Reaction | Reset | 
|---|---|
| Nc handling | Execute Reset-Command (S-0-0099). | 
| Possible Causes | Solutions | 
|---|---|
| There is an internal hardware or software error. | Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you. |