F133, Command "Reset": Not possible - Drive is still enabled
The execution of the "Reset" command has failed because the controller enable is still active.
| Diagnostic Code (Hex.) | Diagnostic Code (Dez.) | 
|---|---|
| F133 | 61747 | 
| Class | Type | 
|---|---|
| Error | Command error | 
| Standard Reaction | Reset | 
|---|---|
| Abort the procedure command execution. | Execute Reset-Command (S-0-0099). | 
| Possible Causes | Solutions | 
|---|---|
| The controller is still demanding a controller enable, even though theC1D-bit is present. | Check the SoE axis state machine on the master side. |