F100, Axis state machine: Communication error
An EtherCAT communication error occurred during active axis control.
In the case of a two-axis device, often as a result of a feedback error in the other channel.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
F100 | 61696 |
Class | Type |
|---|---|
Error | Runtime error |
Standard Reaction | Reset |
|---|---|
Closed loop ramp | Execute Reset-Command (S-0-0099). |
Possible Causes | Solutions |
|---|---|
The axis state machine has reverted to the "Control and power section ready" state due to an EtherCAT communication error. | The PC is defective; there is an EMC problem; problems with the EtherCAT cabling; synchronization problems (distributed clocks) |