F096, Firmware download: FPGA error option unit
On the option unit the bootloader has detected an internal FPGA error.
| Diagnostic Code (Hex.) | Diagnostic Code (Dez.) | 
|---|---|
| F096 | 61590 | 
| Class | Type | 
|---|---|
| Error | Bootloader error | 
| Standard Reaction | Reset | 
|---|---|
| The power stage is already switched off | A reset is not possible. A fatal hard- or software error occured and the transition PreOp->SafeOp is blocked. | 
| Possible Causes | Solutions | 
|---|---|
| The option unit is defective. | Replace the option unit as necessary. |