F030, Firmware-Download: Invalid file name
The file name don't start with "AX5".
| Diagnostic Code (Hex.) | Diagnostic Code (Dez.) | 
|---|---|
| F030 | 61488 | 
| Class | Type | 
|---|---|
| Error | Bootloader error | 
| Standard Reaction | Reset | 
|---|---|
| The power stage is already switched off | A reset is not possible. A fatal hard- or software error occured and the transition PreOp->SafeOp is blocked. | 
| Possible Causes | Solutions | 
|---|---|
| You have renamed the firmware file. | Use the original name of the firmware file. | 
| You have selected a wrong firmware file. | Use a valid firmware file. |