Parameter channel diagnostics
Further Information
- 1001, No valid IDN
 - 1009, Invalid access to element 1
 - 2001, No name
 - 2002, Name transmission too short
 - 2003, Name transmission too long
 - 2004, Name cannot be changed, (read only)
 - 2005, Name is write protected at this time
 - 3002, Attribute transmission too short
 - 3003, Attribute transmission too long
 - 3004, Attribute cannot be changed, read only
 - 3005, Attribute is write protected at this time
 - 4001, No Unit
 - 4002, Unit transmission too short
 - 4003, Unit transmission too long
 - 4004, Unit cannot be changed, read only
 - 4005, Unit is write protected at this time
 - 5001, No minimum input value
 - 5002, Minimum input value transmission too short
 - 5003, Minimum input value transmission too long
 - 5004, Minimum input value cannot be changed, read only
 - 5005, Minimum input value is write protected at this time
 - 6001, No maximum input value
 - 6002, Maximum input value transmission too short
 - 6003, Maximum input value transmission too long
 - 6004, Maximum input value cannot be changed, read only
 - 6005, Maximum input value is write protected at this time
 - 7002, Operation data value transmission too short
 - 7003, Operation data value transmission too long
 - 7004, Operation data value cannot be changed, read only
 - 7005, Operation data value is write protected at this time
 - 7006, Operation data value is smaller than the minimum input value
 - 7007, Operation data value is greater than the maximum input value
 - 7008, Invalid operation data
 - 7009, Operation data is write protected by a password
 - 700A, Operation data value is write protected
 - 700B, Invalid indirect addressing
 - 700C, Operation data is write protected due to other settings
 - 700D, Reserved
 - 7010, Procedure command already active
 - 7011, Procedure command not interruptible
 - 7012, Procedure command is at this time not executable
 - 7013, Procedure command not executable
 - 7014, No data state
 - 8001, No default value
 - 8002, Default value transmission too long
 - 8004, Default value cannot be changed, read only
 - 800A, Invalid drive number
 - 800B, General error
 - 800C, No element addressed