Basic knowledge of the diagnostic system
An elaborate plausibility check is performed throughout the entire process sequence in the AX5000. The resulting diagnostic messages are displayed in coded form on the display of the AX5000 and the message is displayed in plain text in the notification area of the “TwinCATDriveManager”.
Diagnostic Objects
Diagnostic objects are understood to be events that are diagnosed and for which a corresponding message is stored. In the AX5000 two groups of diagnostic objects can be distinguished.
Parameter channel diagnoses (SoE)
The SoE objects can cause messages that concern only the service or parameter channel of the communication profile. These messages must be evaluated and processed with the aid of programs in the PLC, in the TCDM or the HMI. The AX5000 continues to run without error and does not output any message.
Device diagnoses
Device objects can cause messages that concern certain hardware and software components of the drive system. In relation to the global diagnostics, several messages are displayed in direct succession in many cases and only the first remains visible on the display. In the event of a malfunction it is important to judge the entire diagnostic environment, i.e. to observe all diagnostic messages. For this purpose the so-called history file was created, in which all AX5000 diagnostic messages are accumulated.
Diagnostic messages
The diagnostic messages for SoE objects and device objects differ only insignificantly in their structure. Since diagnostic messages for SoE objects do not directly concern the function of the AX5000, there is no type, no reset and no reaction to the message; the other information is, however, also present.
Structure of the diagnostic message
Diagnostic code (Hex.)
The diagnostic code is represented in hexadecimal. This syntax is also used for the representation on the display of the AX5000.
0xF... = error
0xE... = warning
0xD... = information
Diagnostic code (Dec.)
The diagnostic code is represented in decimal.
Class
|
Diagnostic class |
Information |
|---|---|
|
1: Error |
An error always causes the axis to be stopped. We recommend the following procedure for the rectification of errors:
|
|
2: Warning |
Warnings are displayed, but the AX5000 does not react directly. |
|
3: Information |
Information is displayed, but the AX5000 does not react directly. |
Type
|
Diagnostic type |
Information |
|---|---|
|
Runtime error |
A general error has occurred. |
|
Parameter error |
The parameters entered cannot be verified. |
|
Software error |
A general error has occurred. |
|
Hardware error |
A general error has occurred. |
|
Command error |
An error occurred during the execution of a command. |
|
Bootload error |
An error occurred while initialising the AX5000. |
|
Warning |
A warning has no effect on the AX5000. |
|
Information |
Information has no effect on the AX5000. |
Reaction
The AX5000 can react in different ways to a diagnostic. See also “AX5000_DiagMessages_General_IDN”.
|
Reaction to the diagnostic |
Information |
|---|---|
|
none |
No special reaction takes place; the AX5000 remains in the normal operating condition. |
|
The axis is not ready for operation |
The EtherCAT “OP” status is not reached because there are parameterisation or initialisation problems. |
|
NC control |
There is no special reaction by the AX5000; the reaction takes place under the control of the NC. (The reaction time can be parameterised (see “AX5000_DiagMessages_General_IDN”)) |
|
A “closed loop” ramp is driven |
By means of a “closed loop” ramp the axis is brought to a standstill in a controlled manner. The ramp can be parameterised. By means of an “open loop” ramp the axis is brought to a standstill in an open loop, control is no longer possible. The ramp can be parameterised. |
|
An “open loop” ramp is driven |
By means of an “open loop” ramp the axis is brought to a standstill in an open loop, control is no longer possible. The ramp can be parameterised. |
|
The armature short circuit brake is activated |
The motors are braked, wherein the motor coil has to absorb the brake energy. |
|
Torque-off |
The AX5000 switches the axis Torque-off |
The diagnostic reactions are hierarchically structured. Not all reactions are currently implemented: The reaction tree clarifies the corresponding diagnostic reactions including the hierarchy.
- NC control (starting from firmware version 2.x)
- “Closed loop” ramp
- “Open loop” ramp (not implemented)
- Armature short circuit brake (not implemented)
- Torque-off
Depending upon the diagnostic, an attempt is made to perform a certain reaction. If this reaction cannot be performed due to further events or because it is not implemented, operation continues with the next reaction according to the reaction tree.
Examples
|
Expected reaction according to diagnostic |
Reaction performed by AX5000 |
|---|---|
|
NC control |
“Closed loop” ramp, ("NC control" starting from firmware version 2.x) |
|
“Closed loop” ramp |
“Closed loop” ramp |
|
“Open loop” ramp |
Torque-off |
|
Armature short circuit brake |
Torque-off |
|
Torque-off |
Torque-off |
![]() | IDN P-0-0350 - Error reaction check word With the “error reaction check word” you can disable the standard reaction to the diagnostic and allow only the reaction parameterised in the “error response check word” in the event of an error. |
Reset
|
Reset |
Information |
|---|---|
|
A RESET is not possible. A fatal hardware or software error has occurred in the AX5000. |
Exchange the servo drive if necessary. |
|
A fatal error has occurred; the AX5000 must be restarted. |
Interrupt the 24 V supply voltage for at least 10 sec. or switch to the EtherCAT status “Bootstrap” |
|
The Reset command (S-0-0099) must be executed |
|
|
Warning: Reset not necessary |
For most warnings there is no reaction by the AX5000. |
|
Information: Reset not necessary |
There is no direct reaction by the AX5000 to information. |
Possible causes
All causes that could have caused the diagnostic message are listed here. Please always read all of the causes.
Solutions
Analogous to the causes, all solutions are listed here. The ordinal numbers before the “possible causes” and the “solutions” correspond to one another.
