IDN 3022 (P-0-3022) Quick Deceleration Rate

The drive uses the quick deceleration rate during an active disable (MDT control bit 15, a fault or a limit switch). The quick deceleration limit is defined as the number of milliseconds required to decelerate from the maximum velocity limit ( IDN 38 , 39, 91) to a standstill.

Data Length:

4 bytes

Non-Volatile:

Yes

Data Type:

Signed decimal

Write Access:

CP2, CP3, CP4

Minimum:

1

Run-Up Check:

 

Maximum:

32767

Cyclic Transfer:

 

Default:

10

Serial Equiv:

DECSTOP

Units:

IDN 160 , 161, 162

Version:

5.04 

IDN Type:

AD

ADS Index Group (hex.):

0x8BCE