IDN 3014 (P-0-3014) Probe Difference Control Parameter

IDN 3014 (P-0-3014) Probe Difference Control Parameter 1:
IDN 3014 (P-0-3014) Probe Difference Control Parameter 2:
IDN 3014 (P-0-3014) Probe Difference Control Parameter 3:
IDN 3014 (P-0-3014) Probe Difference Control Parameter 4:

Data Length:

2 bytes

Non-Volatile:

No

Data Type:

Unsigned decimal

Write Access:

CP2, CP3, CP4

Minimum:

0

Run-Up Check:

 

Maximum:

6

Cyclic Transfer:

 

Default:

0

Serial Equiv:

 

Units:

 

Version:

5.04 

IDN Type:

VE

ADS Index Group (hex.):

0x8BC6

Definition:

Value

Description

0

Difference probe edge function is off

1

Compute distance between one positive edge and one negative edge

2

Compute distance between one negative edge and one positive edge

3

Compute distance between two successive positive edges

4

Compute distance between two successive negative edges

5

Compute distance between the first positive and negative edge

6

Compute distance between the first negative and positive edge