IDN 400 (S-0-0400) Home Switch Status
Contains the state of the home switch. The digital input used as home switch input is assigned through the use of digital input mode IDNs ( IDN 3000IDN 3001IDN 3002 or IDN 3003 .
IDN 400 is useful for assigning the home switch signal to a RTS bit.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: | IN1, IN2, IN3, IN4 |
Units: |
| Version: | |
IDN Type: | PS:IO | ADS Index Group (hex.): | 0x0190 |