IDN 307 (S-0-0307) Allocation of Real-time Status Bit 2
The IDN of a real-time status signal that appears in real-time status bit 2 (AT status word, bit 7).
Two real time status bits are defined within the AT status word (bits 6 and 7) and are continuously updated by the drive during CP4. For further information, refer to IDN 305 .
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | IDN | Write Access: | CP2, CP3, CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | MT:SC | ADS Index Group (hex.): | 0x0133 |