IDN 142 (S-0-0142) Application Type
The master may use this IDN to store text describing the drive’s application.
Data Length: | 1 byte elements, variable length array | Non-Volatile: | Yes |
Data Type: | Text | Write Access: | CP2, CP3, CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | „DRIVE0“ | Serial Equiv: | ALIAS |
Units: |
| Version: | |
IDN Type: | GE | ADS Index Group (hex.): | 0x008E |