IDN 105 (S-0-0105) Position Loop Integral Action Time

The integral time for the proportional-integral position loop controller.

Data Length:

2 bytes

Non-Volatile:

Yes

Data Type:

Unsigned decimal

Write Access:

CP2, CP3, CP4

Minimum:

10

Run-Up Check:

 

Maximum:

2 000

Cyclic Transfer:

 

Default:

500

Serial Equiv:

GPTN * 10

Units:

0.1 ms

Version:

5.04 

IDN Type:

PS

ADS Index Group (hex.):

0x0069