IDN 79 (S-0-0079) Rotational Position Resolution
The rotational position resolution for all position data in the drive. The LSB weight of rotational position data is determined by the following equation:
If the rotational position resolution is different from 65536 or 1048576, it is necessary that the modulo format is switched on in IDN 76 . Only the values 65536 and 1048576 could save in the non-volatile memory.
If position control with external feedback is selected, the drive will calculate the rotational position resolution with the resolution of the rotational feedback 2 ( IDN 117 ). This value for IDN 79 is then write protected and could only read by the master. By using parameter 121 and 122 the minimum changes to min: 100 x ( IDN 122 / IDN 121 )and the maximum to max: 100 000 000 x ( IDN 122 / IDN 121 )
![IDN 79 (S-0-0079) Rotational Position Resolution 1:](Images/png/15064411659__Web.png)
Data Length: | 4 bytes | Non-Volatile: | Yes |
Data Type: | Unsigned decimal | Write Access: | CP2 |
Minimum: | 100 | Run-Up Check: |
|
Maximum: | 100 000 000 | Cyclic Transfer: |
|
Default: | 1048576 | Serial Equiv: | PRBASE |
Units: | Counts / Revolution | Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x004F |