IDN 77 (S-0-0077) Linear Position Data Scaling Factor
This parameter defines the scaling factor for all position data in the drive when linear scaling in IDN 76 is selected.
![IDN 77 (S-0-0077) Linear Position Data Scaling Factor 1:](Images/png/15064409995__Web.png)
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Unsigned decimal | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 1 | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x004D |