ST_ArtDMX_Frame

TYPE ST_ArtDMX_Frame:
STRUCT
    aPreamble        : ARRAY [0..7] OF BYTE; (*'Art-Net' 0x00*)
    aOpCode          : ARRAY [0..1] OF BYTE; (*OpDmx,transmitted low byte first - see E_ArtNet_OpCodes*)
    aProtocolVersion : ARRAY [0..1] OF BYTE; (*The Art-Net protocol revision number*)
    nSequence        : BYTE;                 (*The sequence number is used to ensure that ArtDmx packets are used in the correct order.*)
    nPhysical        : BYTE;                 (*The physical input port from which DMX512 data was input.*)
    nSubUni          : BYTE;                 (*The low byte of the 15 bit Port-Address to which this packet is destined.*)
    nNet             : BYTE;                 (*The top 7 bits of the 15 bit Port-Address to which this packet is destined.*)
    aLenght          : ARRAY [0..1] OF BYTE; (*Length of the data array - should be an even number in the range 2-512.*)
    aData            : ARRAY [0..1] OF BYTE; (*array of DMX data*)
END_STRUCT
END_TYPE

Diese Struktur wird zum Senden und Empfangen von DMX-Daten verwendet und entspricht dem in der Art-Net™-Spezifikation (www.Art-Net.org.uk) unter 'ArtDMX‘ beschriebenen Telegramm.