2C2A:50 Device max temperature
Maximal heatsink temperature supported by the device, above which the error "Excess temperature device" is set.
Description | Value |
|---|---|
Index | 0x2C2A (Device) |
Subindex | 0x50 |
Datatype | UINT16 |
Min. Value |
|
Default | 950 (0x03B6) for AMP8620 and AMP8805 |
800 (0x0320) for AX883x | |
900 (0x0384) for AX8600 | |
Max. Value |
|
Unit | 0,1 °C |
Access / EtherCAT-State | Ro |
PDO Mapping |
|
Revision | All |