1018:02 Product code
Description | Value |
|---|---|
Index | 0x1018 (Device) |
Subindex | 0x02 |
Datatype | UINT32 |
Min. Value |
|
Default | 1672457929 (0x63AFAEC9) for AMP8620 |
1672460889 (0x63AFBA59) for AMP8805 | |
578838546 (0x22806012) for AX883x | |
563634194 (0x21986012) for AX8600 | |
Max. Value |
|
Unit |
|
Access / EtherCAT-State | Ro |
PDO Mapping |
|
Revision | All |