33E6:02 OutDebug1
internal use only
Description |
Value |
---|---|
Index |
AxisDebugSlot: 0x33E6 (Ch A) |
Subindex |
0x02 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |