32D1:04 Integral action time
This object configures the voltage controller integral action time.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32D1 (Ch A) | 
| Subindex | 0x04 | 
| Datatype | REAL32 | 
| Min. Value | 0.0005 | 
| Default | 0.005 | 
| Max. Value | 1.0 | 
| Unit | s | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |