32C9:08 Rotor slowdown mode
This object configures the rotor slowdown mode.
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32C9 (Ch A) |
|
Subindex |
0x08 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
Slowdown_without_changing_the_direction_of_the_rotary_field (0) |
|
Default |
Slowdown_without_changing_the_direction_of_the_rotary_field (0) |
|
Max. Value |
Slowdown_with_changing_the_direction_of_the_rotary_field (1) |
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
1 (0x01) |
Slowdown_with_changing_the_direction_of_the_rotary_field |
|
0 (0x00) |
Slowdown_without_changing_the_direction_of_the_rotary_field |