32C7:15 Temperature Sensor Id
Id of the temperature sensor.
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32C7 (Ch A) |
|
Subindex |
0x15 |
|
Datatype |
ENUM (INT32) |
|
Min. Value |
|
|
Default |
TemperatureSensorId_NotDefined (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
4 (0x04) |
TemperatureSensorId_KTY_83_110 |
|
3 (0x03) |
TemperatureSensorId_PT100 |
|
2 (0x02) |
TemperatureSensorId_PT1000 |
|
1 (0x01) |
TemperatureSensorId_KTY_84_130 |
|
0 (0x00) |
TemperatureSensorId_NotDefined |