32C7:0F Resistance 4
Resistance sampling point 5 of the R(T) curve of the motor.
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32C7 (Ch A) |
|
Subindex |
0x0F |
|
Datatype |
REAL32 |
|
Min. Value |
0.0 |
|
Default |
0.0 |
|
Max. Value |
1.00000E+06 |
|
Unit |
Ohm |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |