32C5:x AsynchronousMotor stall protection parameters
These objects configure the motor stall protection controller.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C5 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 4 (0x04) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |