32C0:14 Motor power factor
This object This configures the power factor at rated power of an induction motor.
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32C0 (Ch A) |
|
Subindex |
0x14 |
|
Datatype |
REAL32 |
|
Min. Value |
0.0 |
|
Default |
0.8 |
|
Max. Value |
0.95 |
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |