32D0:1A Inj observer: Observer mode change hysteresis
This object configures the hysteris for observer mode switching.
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32D0 (Ch A) |
|
Subindex |
0x1A |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
100 (0x00000064) |
|
Max. Value |
|
|
Unit |
rpm |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |