32D0:14 Inj observer: Excitation phase
This object configures the excitation voltage phase adjustment.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32D0 (Ch A) | 
| Subindex | 0x14 | 
| Datatype | UINT16 | 
| Min. Value | 0 | 
| Default | 0 | 
| Max. Value | 65535 (0xFFFF) | 
| Unit | x * (360/65536)° | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |