32D0:13 Inj observer: Excitation frequency
This object configures the excitation voltage frequency.
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32D0 (Ch A) |
|
Subindex |
0x13 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
InjFreq_2000_Hz (2) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
3 (0x03) |
InjFreq_4000_Hz |
|
2 (0x02) |
InjFreq_2000_Hz |
|
1 (0x01) |
InjFreq_1000_Hz |
|
0 (0x00) |
InjFreq_500_Hz |