32CE:04 Static current vector: Duration
This object configures the time the constant current vector is applied before the commutation offset is calculated.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32CE (Ch A) | 
| Subindex | 0x04 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 3.0 | 
| Max. Value | 60.0 | 
| Unit | s | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |