32CB:03 Cogging compensation status
ToDo
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32CB (Ch A) |
|
Subindex |
0x03 |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
3 (0x03) |
Startuplist_para_are_in_use_and_displayed |
|
2 (0x02) |
Para_from_drive_memory_are_in_use_and_displayed |
|
1 (0x01) |
Para_from_encoder_memory_are_in_use_and_displayed |
|
0 (0x00) |
Compensation_off |