32C8:07 Model type
This object configures the model type for the thermal model.
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32C8 (Ch A) |
|
Subindex |
0x07 |
|
Datatype |
ENUM (INT16) |
|
Min. Value |
|
|
Default |
Calculation_of_total_winding_losses (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
1 (0x01) |
Calculation_of_separate_winding_losses |
|
0 (0x00) |
Calculation_of_total_winding_losses |