32C2:01 Current 1
A current near the motor standstill current should be parameterized here. This current can be read from the electronic datasheet of the motor, if available (2nd current).
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32C2 (Ch A) |
|
Subindex |
0x01 |
|
Datatype |
REAL32 |
|
Min. Value |
0.0 |
|
Default |
0.0 |
|
Max. Value |
10000.0 |
|
Unit |
A |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |