32C0:0F Motor temperature sensor connection
This object configures the motor temperature sensor type.
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32C0 (Ch A) |
|
Subindex |
0x0F |
|
Datatype |
ENUM (INT16) |
|
Min. Value |
|
|
Default |
No_motor_temperature_switch_or_sensor (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
3 (0x03) |
Via_feedback_process_data_scaled_in_0_1K |
|
2 (0x02) |
Via_motor_cable_and_characteristic_table |
|
1 (0x01) |
Via_feedback_process_data_and_characteristic_table |
|
0 (0x00) |
No_motor_temperature_switch_or_sensor |