32FC:08 Max position extrapolation cycles
Max number of position extrapolation cycles
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32FC (Ch A) | 
| Subindex | 0x08 | 
| Datatype | UINT16 | 
| Min. Value | 0 | 
| Default | 3 (0x0003) | 
| Max. Value | 3 (0x0003) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |