32FC:05 Number of distinguishable revolutions
EnDat3 encoder parameter.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32FC (Ch A) | 
| Subindex | 0x05 | 
| Datatype | UINT64 | 
| Min. Value | 
 | 
| Default | 0 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |