32EF:02 Data state
Data state of the displayed 'Commutation Offset'.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EF (Ch A) | 
| Subindex | 0x02 | 
| Datatype | ENUM (INT16) | 
| Min. Value | 
 | 
| Default | eFileDataState_Invalid (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 2 (0x02) | eFileDataState_Modified | 
| 1 (0x01) | eFileDataState_Valid | 
| 0 (0x00) | eFileDataState_Invalid |