32EA:02 EnDat3 encoder connected sensor temperature
This object contains the resistance of the encoder connected temperature sensor value.
|
Description |
Value |
|---|---|
|
Index |
PrimaryFeedbackSlot: 0x32EA (Ch A) |
|
Subindex |
0x02 |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
0,1 K |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit / Dynamic Transmit |
|
Revision |
All |